Catalog navigation
All catalogs
Sketch Search
CAD model selection
    NBK (Nabeya Bi-tech Kaisha) 19 - Swell Latch
    3/11/26
    NBK (Nabeya Bi-tech Kaisha) 62 - Lift and Turn Compression Latch
    3/11/26
    NBK (Nabeya Bi-tech Kaisha) 62 - Lift and Turn Latch Flush Style
    3/11/26
    NBK (Nabeya Bi-tech Kaisha) 80 - Snap-In Latch
    3/11/26
    NBK (Nabeya Bi-tech Kaisha) 93 - Push Lock
    3/11/26
    NBK (Nabeya Bi-tech Kaisha) 96 - Nylon Lift-off Hinge
    3/11/26
    NBK (Nabeya Bi-tech Kaisha) 96 - Metal Lift-off Hinge
    3/11/26
    NBK (Nabeya Bi-tech Kaisha) 96 - Adjustable Compression Hinge
    3/11/26
    NBK (Nabeya Bi-tech Kaisha) A3 - Slide Latch
    3/11/26
    NBK (Nabeya Bi-tech Kaisha) A7 - Over-Center Draw Latch
    3/11/26
    NBK (Nabeya Bi-tech Kaisha) C2 - Adjustable Lever Latch
    3/11/26
    NBK (Nabeya Bi-tech Kaisha) C3 - Grabber Door Catch
    3/11/26
    NBK (Nabeya Bi-tech Kaisha) C6 - Door Positioning Hinge
    3/11/26
    NBK (Nabeya Bi-tech Kaisha) C7 - Soft Latch
    3/11/26
    NBK (Nabeya Bi-tech Kaisha) E3 - Large-size Vise Action Latch
    3/11/26
    NBK (Nabeya Bi-tech Kaisha) E3 - T-Handle Vise Action Latch
    3/11/26
    NBK (Nabeya Bi-tech Kaisha) E3 - Vise Action Latch Small Type
    3/11/26
    NBK (Nabeya Bi-tech Kaisha) E3 - Vise Action Latch Large Type
    3/11/26
    NBK (Nabeya Bi-tech Kaisha) E5 - Cam Latche
    3/11/26
    NBK (Nabeya Bi-tech Kaisha) F6 - Concealed Hinge
    3/11/26
    NBK (Nabeya Bi-tech Kaisha) F7 - Flexible Draw Latch
    3/11/26
    NBK (Nabeya Bi-tech Kaisha) G6 - Positioning Advantage Hinge
    3/11/26
    NBK (Nabeya Bi-tech Kaisha) HND - Pitch Adjustable Hinge
    3/11/26
    NBK (Nabeya Bi-tech Kaisha) HNG-A / HNG-C - Metal Hinge
    3/11/26
    NBK (Nabeya Bi-tech Kaisha) HNGA-A - Metal Hinge
    3/11/26
    NBK (Nabeya Bi-tech Kaisha) HNGS-A-A4 / HNGS-A-NI - Metal Hinge
    3/11/26
    NBK (Nabeya Bi-tech Kaisha) HNGS-C-NI - Metal Hinges
    3/11/26
    NBK (Nabeya Bi-tech Kaisha) HNJ-A - Metal Lift-off Hinge
    3/11/26
    NBK (Nabeya Bi-tech Kaisha) HNJS-A - Metal Lift-off Hinge
    3/11/26
    NBK (Nabeya Bi-tech Kaisha) HNP - Pitch Adjustable Hinge for Aluminium Profile
    3/11/26
    NBK (Nabeya Bi-tech Kaisha) HNZ - Pitch Adjustable Hinge
    3/11/26
    NBK (Nabeya Bi-tech Kaisha) M1 - Flush-Pull Latch
    3/11/26
    NBK (Nabeya Bi-tech Kaisha) SC-10 / Electronic Latch
    6/20/22
    NBK (Nabeya Bi-tech Kaisha) SC-50 / Electronic Latch
    5/11/23
    NBK (Nabeya Bi-tech Kaisha) SC-A / Electronic Key
    6/20/22
    NBK (Nabeya Bi-tech Kaisha) SC-C / Cam
    6/20/22
    NBK (Nabeya Bi-tech Kaisha) CB - Counterbakance Hinge
    5/11/23
    NBK (Nabeya Bi-tech Kaisha) E6-AM - Adjustable Hinge / Male Type
    3/11/26
    NBK (Nabeya Bi-tech Kaisha) E6-AF - Adjustable Hinge
    3/11/26
    NBK (Nabeya Bi-tech Kaisha) E6-SS - Torque Hinge
    5/15/24
    NBK (Nabeya Bi-tech Kaisha) E6-TL - Torque Hinge - Large Size
    3/11/26
    NBK (Nabeya Bi-tech Kaisha) E6-TS - Torque Hinge - Small Size
    3/11/26
    NBK (Nabeya Bi-tech Kaisha) E6-TE - Torque Hinge
    6/20/22
    NBK (Nabeya Bi-tech Kaisha) E6-TP - Torque Hinge - Large-size
    6/20/22
    NBK (Nabeya Bi-tech Kaisha) E6-TW - Torque Hinge - One wau
    12/18/23
    NBK (Nabeya Bi-tech Kaisha) E6-TX - Torque Hinge - Large-size
    5/11/23
    NBK (Nabeya Bi-tech Kaisha) HNMHA - Muliple - Joint Hinge Conecealed, Opening Angle 180°
    9/22/22
    NBK (Nabeya Bi-tech Kaisha) HNMMA - Muliple - Joint Hinge Conecealed, Opening Angle 120°
    9/22/22
    NBK (Nabeya Bi-tech Kaisha) HNMVA - Muliple - Joint Hinge Conecealed, Opening Angle 90°
    9/22/22
    NBK (Nabeya Bi-tech Kaisha) HNNHS - Stainless Steel Muliple - Joint Hinge Conecealed, Opening Angle 180°
    9/22/22
    NBK (Nabeya Bi-tech Kaisha) HNNMS - Stainless Steel Muliple - Joint Hinge Conecealed, Opening Angle 120°
    9/22/22
    NBK (Nabeya Bi-tech Kaisha) HNNVS - Stainless Steel Muliple - Joint Hinge Conecealed, Opening Angle 90°
    9/22/22
    NBK (Nabeya Bi-tech Kaisha) A5 - Multipoint Actuator
    9/22/22
    NBK (Nabeya Bi-tech Kaisha) AC - For rotary latches
    9/22/22
    NBK (Nabeya Bi-tech Kaisha) R4 - Striker
    9/22/22
    NBK (Nabeya Bi-tech Kaisha) R4 - Electronic
    9/22/22
    NBK (Nabeya Bi-tech Kaisha) HNAFS
    9/22/22
    NBK (Nabeya Bi-tech Kaisha) HNAMS
    9/22/22
    NBK (Nabeya Bi-tech Kaisha) HNARS
    9/22/22
    NBK (Nabeya Bi-tech Kaisha) HNBFS
    9/22/22
    NBK (Nabeya Bi-tech Kaisha) HNBMS
    9/22/22
    NBK (Nabeya Bi-tech Kaisha) HNBRS
    9/22/22
    NBK (Nabeya Bi-tech Kaisha) HNCR - Mounting Plate for Hinges
    1/24/23
    NBK (Nabeya Bi-tech Kaisha) HNER - Mounting Plate for Hinges
    1/24/23
    NBK (Nabeya Bi-tech Kaisha) HNSW - Hinges with Safety Switch
    1/24/23
    NBK (Nabeya Bi-tech Kaisha) HNSW-N - Metal Hinges
    1/24/23
    NBK (Nabeya Bi-tech Kaisha) HNSWS - Hinges with Safety Switch
    1/24/23
    NBK (Nabeya Bi-tech Kaisha) HNSWS-N - Metal Hinges
    1/24/23
    NBK (Nabeya Bi-tech Kaisha) ST
    1/24/23
    NBK (Nabeya Bi-tech Kaisha) HNHGSS -Stainless Steel Heavy Duty Hinges
    5/24/23
    NBK (Nabeya Bi-tech Kaisha) HNRB - Rubber Bumper Stops for Hinges
    5/17/23
    NBK (Nabeya Bi-tech Kaisha) HNSH / HNSHS - Sheet Metal Hinges / Stainless steel Sheet Metal Hinges
    5/17/23
    NBK (Nabeya Bi-tech Kaisha) HNSPS - Stainless steel Pointed Sheet Metal Hinges
    5/17/23
    NBK (Nabeya Bi-tech Kaisha) AH - Torque Hinge
    1/15/24
    NBK (Nabeya Bi-tech Kaisha) BAC - Ball Catches
    3/22/24
    NBK (Nabeya Bi-tech Kaisha) HNFA - Adjustable Hinge
    9/30/25
    NBK (Nabeya Bi-tech Kaisha) HNFAS-A4 - Stainless Steel Adjustable Hinge
    9/30/25
    NBK (Nabeya Bi-tech Kaisha) HNFL - Metal Hinge Lock Type
    9/30/25
    NBK (Nabeya Bi-tech Kaisha) HNFR - Metal Hinge Automatic Return
    9/30/25
    NBK (Nabeya Bi-tech Kaisha) HNFM - Positioning - Advantage Hinge
    9/30/25
    NBK (Nabeya Bi-tech Kaisha) HNGF - Metal Hinge for Panels
    9/30/25
  • powered by
    3Dfindit
    The visual search engine for 3D CAD, CAE and BIM models
Search for CAD models
Sketch 2D
Geometric 3D
Variables
Additional Information